IESNA:LM-63-2002
[TEST]P1202421
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1D-840-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 4000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9767
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
985.3 1023.9 1095.4 1176.2 1246.7 1308.9 1358.3 1390.7 1403.1 1415.4
1465.3 1508.6 1571.8 1706.1 1898.6 2127.5 2357.5 2580.8 2778.4 2938.9
3116.9 3280.6 3448.8 3606.8 3747.7 3795.1 3714.8 3517.8 2998.6 1932
704.9 256.7 134.8 74.6 40.1 11.8 0
985.3 1030.6 1104.2 1183.9 1257 1316.1 1367.6 1398.5 1411.3 1423.2
1467.4 1508 1566.2 1688.1 1874.9 2098.2 2320.5 2549.9 2750.6 2932.7
3100 3289.8 3449.3 3607.8 3754.9 3821.3 3775 3595.4 3114.9 2088.4
800.6 280.9 148.2 80.8 42.7 14.4 0
985.3 1024.4 1093.9 1172.1 1241 1300.7 1347 1377.4 1389.2 1394.3
1428.8 1475.1 1527.1 1624.8 1790.5 1999.9 2239.2 2480.5 2699.7 2878.7
3042.3 3225.5 3431.3 3634.5 3828 3983.9 4089.4 4083.2 3723.6 2741.9
1273.9 415.7 213 119.4 56.1 18.5 0
985.3 1018.7 1082.5 1155.1 1217.9 1272.4 1316.6 1343.4 1354.7 1358.3
1376.8 1426.2 1476.1 1534.3 1644.4 1803.9 1998.4 2216.5 2449.6 2687.3
2921.4 3165.3 3423.1 3707.1 3997.8 4225.2 4413 4610.1 4683.6 4078.1
2559.7 983.8 381.8 207.4 113.2 36 0
985.3 1016.2 1072.3 1137.1 1195.2 1246.2 1288.9 1316.6 1330 1336.7
1346 1378.4 1432.4 1477.2 1532.7 1628.4 1769.4 1943.3 2147.1 2387.4
2669.8 2988.8 3323.3 3711.2 4052.3 4389.3 4736.1 5157 5640.1 5747.7
4824.6 2967.2 1271.4 572.7 279.9 109.6 0
985.3 1009.5 1055.8 1109.8 1164.4 1215.3 1258.5 1291.4 1310.5 1324.4
1335.2 1355.8 1397.4 1450.4 1494.7 1546.1 1632 1757.6 1928.4 2122.9
2345.7 2594.2 2868.9 3185.9 3549.1 3994.7 4524.1 5161.1 6032.2 6851.8
6810.1 5464.2 3245.1 1387.7 481.1 108 0
985.3 1009 1053.7 1109.3 1160.8 1210.7 1254.4 1288.4 1308.9 1323.9
1334.7 1355.2 1394.3 1446.3 1492.6 1543 1622.3 1736 1907.3 2086.4
2315.8 2541.7 2811.3 3120.5 3487.4 3934 4464 5105 5978.2 6848.7
6830.2 5505.8 3310.4 1426.8 491.9 110.6 0
985.3 1004.9 1041.9 1087.7 1136.1 1183.4 1229.7 1267.8 1294 1314.1
1334.1 1360.4 1389.7 1417.5 1456.1 1510.1 1572.4 1650.6 1767.9 1931
2131.1 2367.3 2651.3 3000.1 3412.3 3889.2 4415.1 4990.3 5682.8 6308
6201 4957.4 2946.1 1163.8 347.8 68.9 0
985.3 1002.3 1028.5 1066.6 1109.3 1153.5 1199.9 1241.5 1276 1306.9
1337.2 1370.2 1397.4 1420.6 1449.9 1484.9 1543.6 1629 1761.2 1949
2198.5 2512.9 2882.8 3293.9 3718.9 4165.5 4629.6 5127.2 5623.7 5780.6
5276.9 3756 1765.3 621 247.5 97.8 0
985.3 995.1 1013.1 1040.4 1075.3 1115 1159.2 1200.4 1238.4 1276
1313 1350.1 1381.5 1410.8 1441.2 1475.6 1528.1 1614.6 1761.2 1976.8
2274.7 2639 3039.3 3453.4 3879.5 4314.7 4770.1 5181.2 5362.3 5010.4
3870.2 1942.3 585 248 145.6 73.6 0
985.3 993 1004.3 1025.4 1052.7 1086.1 1122.2 1160.8 1198.3 1236.9
1278.6 1321.8 1365 1402.6 1444.2 1493.1 1565.2 1681.4 1857.9 2108.5
2470.7 2895.2 3390.2 3900.6 4437.2 4885.9 5254.2 5374.1 5036.6 4039.5
2516.5 997.1 298.9 123.5 59.7 19.6 0
985.3 989.9 999.2 1017.2 1044 1071.2 1106.7 1143.3 1179.8 1215.8
1258 1303.8 1349.6 1391.3 1440.1 1494.7 1575.5 1685.6 1849.7 2086.4
2411.5 2825.2 3300.1 3784.8 4231.4 4574.6 4746.4 4640.9 4178.4 3178.7
1817.8 693.1 240.3 98.3 42.7 8.7 0
985.3 988.4 994 1013.1 1036.2 1064.5 1094.9 1127.8 1162.8 1196.3
1234.3 1277.5 1318.7 1360.4 1405.1 1458.1 1523 1613 1730.8 1889.3
2116.7 2425.9 2795.9 3170.5 3484.3 3661.3 3632.5 3384.5 2935.8 2189.3
1201.9 462 180.6 90 57.1 21.6 0
985.3 982.7 988.9 1004.3 1025.9 1052.7 1082 1110.8 1138.6 1162.8
1189.6 1214.3 1236.9 1254.9 1262.6 1261.6 1249.2 1226.6 1198.3 1171.6
1146.9 1136.6 1136.6 1116 1032.6 872.1 666.8 483.6 360.2 279.4
224.3 185.2 153.3 121.4 80.3 34 0
985.3 980.2 985.8 1003.8 1027.5 1053.7 1082 1109.8 1136.6 1153.5
1161.8 1159.2 1148.9 1126.3 1090.3 1042.9 985.8 923 856.2 780
705.9 634.4 566 502.7 445.1 399.3 358.6 328.8 300.5 270.6
234.1 198.1 157.4 116.3 70.5 31.9 0
985.3 977.1 986.8 1005.4 1030.6 1058.9 1091.3 1121.1 1139.1 1146.3
1137.6 1115.5 1087.7 1052.2 1013.6 968.3 912.2 849 780.5 708.5
637.5 571.1 513 463.6 419.8 383.8 353.5 336 313.9 285
249 200.1 154.9 110.1 63.8 32.9 0
985.3 976.6 987.4 1010 1037.3 1070.7 1104.2 1127.3 1138.1 1136.6
1124.2 1106.2 1074.8 1032.1 982.7 932.8 879.8 818.6 750.7 681.2
616.9 563.4 515.5 474.4 436.8 403.4 383.8 365.8 366.3 368.9
344.7 301 267.5 207.9 144.1 96.2 0
985.3 979.1 992.5 1016.7 1051.2 1084.1 1110.3 1130.9 1137.6 1136.1
1125.8 1103.6 1066.6 1021.3 968.3 912.8 843.8 769.7 697.7 633.4
578.8 533 494.5 461 428.1 398.8 374.1 403.4 460 485.2
472.3 451.7 433.2 349.9 280.4 199.1 0
985.3 979.6 996.1 1024.9 1057.8 1092.3 1117 1131.9 1136.6 1135.5
1126.3 1105.2 1070.2 1025.9 961.6 887.5 801.1 719.8 641.6 581.4
525.8 483.6 448.7 420.9 393.6 357.6 372.5 409.6 428.6 419.8
397.2 395.7 344.2 281.4 238.2 169.3 0
985.3 980.2 998.7 1029.5 1065.6 1097.5 1120.1 1133 1138.1 1136.6
1127.3 1108.8 1081.5 1037.3 967.3 875.7 774.3 677.6 593.8 524.8
468.7 429.6 401.8 378.7 342.2 335.5 355 377.1 369.9 349.4
333.4 317.5 259.8 212.5 179.6 127.1 0
985.3 980.7 1000.7 1033.2 1072.3 1102.6 1125.8 1139.1 1145.8 1144.3
1133.5 1118.6 1091.3 1040.9 963.7 863.4 750.2 637.5 542.3 474.9
428.6 395.7 371.5 347.3 315.9 324.7 342.7 353 341.6 377.7
346.8 309.7 232.6 187.8 154.9 95.2 0
985.3 982.7 1001.8 1034.2 1070.7 1104.7 1127.8 1141.2 1148.9 1149.4
1141.7 1128.3 1102.1 1053.7 975 871.1 751.7 633.9 536.1 469.2
426 393.1 368.4 342.2 311.8 321.1 338.6 348.8 337 374.6
346.8 282.5 224.8 185.7 154.4 74.6 0
